This file contains APIs to test WDT in Windowed-Timer Mode using Indirect Time-Slot Monitoring method.
Includes
- xc.h
- diag_wdt_windowed_timer.h
- ../../diag_common/config/diag_config.h
- stdint.h
- stdbool.h
Functions
Table 4-82. diag_wdt_windowed_status_tDIAG_WDT_WindowedTimer_GetStatus (void)
| Parameters |
|
| Returns |
|
diag_wdt_windowed_status_t
| DIAG_WDT_WINDOW_PASS,
DIAG_WDT_WINDOW_FAIL
|
|
Table 4-83. voidconfigure_TMR0_for_time_taking (void)
| Parameters |
|
| Returns |
|
Table 4-84. voidrestart_TMR0 (void)
| Parameters |
|
| Returns |
|
Table 4-85. voidwatchdog_delay (uint8_t i)
| Parameters |
|
| Returns |
|
Table 4-86. voiddiag_restore_timer_defaults (void)| Parameters |
|
| Returns |
|
Table 4-87. voidDIAG_WDT_WindowedTimer (void)
| Parameters |
|
| Returns |
|
void
| See DIAG_WDT_WindowedTimer_GetStatus()
|
|