This file contains prototypes for APIs to calculate, store and validate 32-bit CRC for a given FLASH region.
Includes
- diag_memory_types.h
Functions
Table 4-40. diag_crc_status_tDIAG_FLASH_CalculateStoreCRC32 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] storeAddress
|
uint32_t
- the FLASH address where calculated CRC will be stored
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH
|
|
Table 4-41. diag_crc_status_tDIAG_FLASH_ValidateCRC32 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
| Parameters |
|
[in] startAddress
|
uint32_t
- starting address of FLASH memory region to be considered for CRC
| |
[in] length
|
uint32_t
- number of bytes from startAddress to be considered for CRC
| |
[in] refAddress
|
uint32_t
- the FLASH address where reference CRC is available
|
|
| Returns |
|
diag_crc_status_t
| CRC_OK,
CRC_ERROR,
CRC_INVALID_ADDRESS,
CRC_INVALID_LENGTH
|
|