16.10.3 IOCEF
Name: | IOCEF |
Offset: | 0xEA8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCEF7 | IOCEF6 | IOCEF5 | IOCEF4 | IOCEF3 | IOCEF2 | IOCEF1 | IOCEF0 | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCEFn Interrupt-on-Change Flag bits
Value | Name | Description |
---|---|---|
1 |
IOCEP[n]=1 |
A positive edge was detected on the RE[n] pin |
1 |
IOCEN[n]=1 |
A negative edge was detected on the RE[n] pin |
0 |
IOCEP[n]=x and
IOCEN[n]=x |
No change was detected, or the user cleared the detected change |