16.10.11 IOCEP
Name: | IOCEP |
Offset: | 0xEAA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCEP7 | IOCEP6 | IOCEP5 | IOCEP4 | IOCEP3 | IOCEP2 | IOCEP1 | IOCEP0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCEPn Interrupt-on-Change Positive Edge Enable bits
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin. |