16.10.12 IOCGP
Note:
- If MCLRE =
1
or LVP =1
, RG5 port functionality is disabled and IOC on RG5 is not available.
Name: | IOCGP |
Offset: | 0xEB7 |
Interrupt-on-Change Positive Edge Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCGP5 | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 5 – IOCGP5 Interrupt-on-Change Positive Edge Enable bit(1)
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin. |