16.10.10 IOCCP
Name: | IOCCP |
Offset: | 0xE9D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCCP7 | IOCCP6 | IOCCP5 | IOCCP4 | IOCCP3 | IOCCP2 | IOCCP1 | IOCCP0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCPn Interrupt-on-Change Positive Edge Enable bits
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCC pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin. |