24.2.4.1 Synchronous Steering Mode
In Synchronous Steering mode (MODE = 001
), changes to steering selection registers take
effect on the next rising edge of the modulated data input (see the figure below). In
Synchronous Steering mode, the output will always produce a complete waveform.
Important: Only the STRx bits are synchronized; the OVRx
bits are not synchronized.
001
)![](GUID-3686A08D-B383-4B73-B249-97AEB51ED6A1-low.png)