2.8.9.19 XDMAC Global Channel Software Request Register

Name: XDMAC_GSWR
Offset: 0x48
Reset: –
Property: Write-only

Bit 3130292827262524 
 SWREQ31SWREQ30SWREQ29SWREQ28SWREQ27SWREQ26SWREQ25SWREQ24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 SWREQ23SWREQ22SWREQ21SWREQ20SWREQ19SWREQ18SWREQ17SWREQ16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 SWREQ15SWREQ14SWREQ13SWREQ12SWREQ11SWREQ10SWREQ9SWREQ8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 SWREQ7SWREQ6SWREQ5SWREQ4SWREQ3SWREQ2SWREQ1SWREQ0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – SWREQx XDMAC Channel x Software Request

ValueDescription
0

No effect.

1

Requests a DMA transfer for channel x.