2.8.9.18 XDMAC Global Channel Write Resume Register

Name: XDMAC_GWR
Offset: 0x3C
Reset: –
Property: Write-only

Bit 3130292827262524 
 WR31WR30WR29WR28WR27WR26WR25WR24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 WR23WR22WR21WR20WR19WR18WR17WR16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 WR15WR14WR13WR12WR11WR10WR9WR8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 WR7WR6WR5WR4WR3WR2WR1WR0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – WR XDMAC Channel x Write Resume

ValueDescription
0

No effect.

1

Destination requests are serviced and routed to the scheduler.