2.8.9.9 XDMAC Global Channel Disable Register

Name: XDMAC_GD
Offset: 0x20
Reset: –
Property: Write-only

Bit 3130292827262524 
 DI31DI30DI29DI28DI27DI26DI25DI24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 DI23DI22DI21DI20DI19DI18DI17DI16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 DI15DI14DI13DI12DI11DI10DI9DI8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 DI7DI6DI5DI4DI3DI2DI1DI0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DIx XDMAC Channel x Disable

ValueDescription
0

This bit has no effect.

1

Disables channel x.