2.8.9.11 XDMAC Global Channel Read Suspend Register

Name: XDMAC_GRS
Offset: 0x30
Reset: –
Property: Write-only

Bit 3130292827262524 
 RS31RS30RS29RS28RS27RS26RS25RS24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 RS23RS22RS21RS20RS19RS18RS17RS16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 RS15RS14RS13RS12RS11RS10RS9RS8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 RS7RS6RS5RS4RS3RS2RS1RS0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – RSx XDMAC Channel x Read Suspend

ValueDescription
0 No effect.
1

The source requests for channel n are no longer serviced by the system scheduler.