2.8.9.36 XDMAC Channel x Transfer Count Status Register [x = 0..XDMAC_NB_CH-131]

Name: XDMAC_CTCS
Offset: 0x98 + n*0x40 [n=0..31]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TC[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – TC[23:0] Channel x Transfer Count

Number of bytes written by the XDMA since the last read of the Transfer Count Status register. The field does not indicate the number of bytes written to memory.

To get the number of bytes already written in memory at any time during peripheral-to-memory transfer, use the following software procedure:
  1. Read the XDMAC_CTCSx.TC field to sample the number of bytes received by the XDMA.
  2. Perform a software flush of the channel by writing one to the XDMAC_GSWF register. This will push bytes from the internal DMA FIFO to the external memory and return an interrupt when the bytes can be read by the CPU.