2.8.9.16 XDMAC Global Channel Write Suspend Status Register

Name: XDMAC_GWSS
Offset: 0x2C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 WSS31WSS30WSS29WSS28WSS27WSS26WSS25WSS24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 WSS23WSS22WSS21WSS20WSS19WSS18WSS17WSS16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WSS15WSS14WSS13WSS12WSS11WSS10WSS9WSS8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 WSS7WSS6WSS5WSS4WSS3WSS2WSS1WSS0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – WSS XDMAC Channel x Write Suspend Status

ValueDescription
0

The write channel is not suspended.

1

The source requests for channel x are no longer serviced by the system scheduler.