2.8.9.12 XDMAC Global Channel Write Suspend Register

Name: XDMAC_GWS
Offset: 0x38
Reset: –
Property: Write-only

Bit 3130292827262524 
 WS31WS30WS29WS28WS27WS26WS25WS24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 WS23WS22WS21WS20WS19WS18WS17WS16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 WS15WS14WS13WS12WS11WS10WS9WS8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 WS7WS6WS5WS4WS3WS2WS1WS0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – WSx XDMAC Channel x Write Suspend

ValueDescription
0 No effect.
1

Destination requests are no longer routed to the scheduler.