2.8.9.17 XDMAC Global Channel Read Resume Register

Name: XDMAC_GRR
Offset: 0x34
Reset: –
Property: Write-only

Bit 3130292827262524 
 RR31RR30RR29RR28RR27RR26RR25RR24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 RR23RR22RR21RR20RR19RR18RR17RR16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 RR15RR14RR13RR12RR11RR10RR9RR8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 RR7RR6RR5RR4RR3RR2RR1RR0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – RR XDMAC Channel x Read Resume

ValueDescription
0

No effect

1

The source requests for channel x are serviced by the system scheduler.