2.6.2.6 ASIB Maximum Combined Outstanding Transactions Register

This register is used to program the maximum number of address requests for the AR and AW channels.
Name: NICGPV_ASIB_MAX_COMB_OTx
Offset: 0x042114 + x*0x1000 [x=0..10]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  AWAR_MAX_OTI[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 AWAR_MAX_OTF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:8 – AWAR_MAX_OTI[6:0] AW and AR Combined Maximum Outstanding Transactions Integer

Integer part of maximum combined outstanding AW and AR addresses

Bits 7:0 – AWAR_MAX_OTF[7:0] AW and AR Combined Maximum Outstanding Transactions Fraction

Fractional part of maximum combined outstanding AW and AR addresses