2.6.2.5 ASIB Maximum Number of Outstanding Transactions Register
This register is used to
program the maximum number of address requests for the AR and AW
channels.
Name:
NICGPV_ASIB_MAX_OTx
Offset:
0x042110 + x*0x1000 [x=0..10]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
AR_MAX_OTI[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
AR_MAX_OTF[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
AW_MAX_OTI[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
AW_MAX_OTF[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 29:24 – AR_MAX_OTI[5:0] AR Maximum Outstanding Transaction
Integer
Corresponds to the
integer part of the maximum outstanding AR addresses.
Bits 23:16 – AR_MAX_OTF[7:0] AR Maximum Outstanding Transaction
Fraction
Corresponds to the
fractional part of the maximum outstanding AR addresses.
Bits 13:8 – AW_MAX_OTI[5:0] AW Maximum Outstanding Transaction
Integer
Corresponds to the
integer part of the maximum outstanding AW addresses.
Bits 7:0 – AW_MAX_OTF[7:0] AW Maximum Outstanding Transaction
Fraction
Corresponds to the
fractional part of the maximum outstanding AW addresses.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.