This register is used to
program a target latency, in cycles, for the regulation of reads and
writes.
Name:
NICGPV_ASIB_TARGET_FCx
Offset:
0x042130 + x*0x1000 [x=0..10]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
AR_TGT_LATENCY[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
23
22
21
20
19
18
17
16
AR_TGT_LATENCY[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
AW_TGT_LATENCY[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
AW_TGT_LATENCY[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 27:16 – AR_TGT_LATENCY[11:0] AR Channel Target
Latency
Bits 11:0 – AW_TGT_LATENCY[11:0] AW Channel Target
Latency
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.