This register is used to
program a burstiness allowance, in number of transfers.
Name:
NICGPV_ASIB_AW_Bx
Offset:
0x04211C + x*0x1000 [x=0..10]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
AW_B[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
AW_B[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – AW_B[15:0] AW Channel Burstiness
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.