2.6.2.16 IB Bus Matrix Issuing Functionality Modification Register
This register sets the
issuing capability of the preceding switch arbitration scheme to 1.
Name:
NICGPV_IB_FN_MOD_BM_ISSx
Offset:
0x0C2008 + x*0x1000 [x=0..1]
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
FN_MODE[1:0]
Access
R/W
R/W
Reset
0
0
Bits 1:0 – FN_MODE[1:0] Issuing Functionality
The register bits are
active high.
Value
Name
Description
0
READ_ISS_OVERRIDE
Read
issuing.
1
WRITE_ISS_OVERRIDE
Write
issuing.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.