8.1 Absolute Maximum Ratings
The values listed in this section are the ratings that can be peaked by the device, but not sustained without causing irreparable damage to the device.
| Characteristic | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| Core supply voltage | VDDC | -0.3 | 1.5 | V |
| I/O supply voltage | VDDIO | -0.3 | 5.0 | |
| Battery supply voltage | VBATT | -0.3 | 5.0 | |
| Digital input voltage | VIN(1) | -0.3 | VDDIO | |
| Analog input voltage | VAIN (2) | -0.3 | 1.5 | |
| ESD Human Body Model | VESDHBM(3) | -1000, -2000 (see notes below) | +1000, +2000 (see notes below) | |
| Storage Temperature | TA | -40 | 125 | ºC |
| Junction Temperature | — | — | 125 | |
| RF input power max | — | — | 23 | dBm |
Note:
- VIN corresponds to all the digital pins.
- VAIN corresponds to the following analog pins: VDD_RF_RX, VDD_RF_TX, VDD_AMS, RFIOP, RFION, XO_N, XO_P, VDD_SXDIG, VDD_VCO.
- For VESDHBM, each
pin is classified as Class 1, Class 2 or both:
- The Class 1 pins include all the pins (both analog and digital).
- The Class 2 pins are all digital pins only.
- VESDHBM is ±1kV for Class1 pins. VESDHBM is ±2kV for Class2 pins.
CAUTION: Stresses listed in the above table may cause permanent damage to the
device. This is a stress rating only. The functional operation of the device at those or
any other conditions above those indicated in the operation listings of this
specification is not implied. Exposure to maximum rating conditions for extended periods
may affect the device reliability.