8.2 Recommended Operating Conditions
The following table provides the recommended operating conditions for ATWINC15x0B.
| Characteristics | Symbol | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| I/O supply voltage | VDDIO(1) | 2.7 | 3.3 | 3.6 | V |
| Battery supply voltage | VBATT(2) | 3.0 | 3.3 | 4.2 | V |
| Operating temperature | — | -40 | 25 | 85 | oC |
Note:
- I/O supply voltage is applied to VDDIO_A and VDDIO pins.
- Battery supply voltage is applied to VDD_BATT_PPA, VDD_BATT_PA and VBATT_BUCK pins.
- For more details on power connections, refer to Power Management and Table 8.3.