BDB_SetTCLKRetryMaxAttempts Function
C
void BDB_SetTCLKRetryMaxAttempts(uint8_t attempts);Description
Sets the TCLK Retry Max Attempts BDB attribute
Parameters
| Param | Description |
|---|---|
| attempts | number of max retry attempts |
Returns
None
void BDB_SetTCLKRetryMaxAttempts(uint8_t attempts);Sets the TCLK Retry Max Attempts BDB attribute
| Param | Description |
|---|---|
| attempts | number of max retry attempts |
None