BDB_SetBdbNodeIsOnANetwork Function
C
void BDB_SetBdbNodeIsOnANetwork(bool onNetwork);Description
Set the bdbNodeIsOnANetwork status
Parameters
| Param | Description |
|---|---|
| bool | true if the device is on network, false |
Returns
None
void BDB_SetBdbNodeIsOnANetwork(bool onNetwork);Set the bdbNodeIsOnANetwork status
| Param | Description |
|---|---|
| bool | true if the device is on network, false |
None