ZCL_StartOtauService Function
C
ZCL_Status_t ZCL_StartOtauService(ZCL_OtauInitParams_t *pInitParam, ZCL_OtauStatInd_t ind);Description
OTAU parametres initialization. Start server discovery procedure on client side or start server.
\ingroup zcl_otau
Parameters
| Param | Description |
|---|---|
| pInitParam | pointer to init structure. |
| ind | indication for OTAU actions \n ("ind" can be NULL if indication is not required.) |
Returns
Service status