OTAU APIs
ZCL functions used to implement Over-The-AIR upgrade.
| Functions | |
| ZCL_Cluster_t | ZCL_GetOtauClientCluster (void) Gets Otau's cluster. |
| ZCL_Cluster_t | ZCL_GetOtauServerCluster (void) Gets Otau's cluster. |
| ZCL_Status_t | ZCL_StartOtauService (ZCL_OtauInitParams_t *pInitParam,
ZCL_OtauStatInd_t ind) OTAU parametres initialization. Start server discovery procedure on client side or start server. |
| ZCL_Status_t | ZCL_StopOtauService (ZCL_OtauInitParams_t *pInitParam) Stop OTAU service. (It is not implemented for client) |
| bool | ZCL_UnsolicitedUpgradeEndResp (ZCL_Addressing_t *addressing,
ZCL_OtauUpgradeEndResp_t *resp) The server may send an unsolicited Upgrade End Response command to the client. This may be used for example if the server wants to synchronize the upgrade on multiple clients simultaneously. |
| bool | ZCL_ImageNotifyReq (ZCL_Addressing_t *addressing,
ZCL_OtauImageNotify_t *resp) This is called by the server to send image notify command to client |
| void | ZCL_ConfigureOtauImageKey (void(*configureKeyDone)()) Configure OTAU image key |