ZCL Generic APIs
ZCL functions related to all clusters: functions for sending general and cluster-specific commands, auxiliary APIs etc.
| Functions | |
| void | ZCL_RegisterEndpoint (ZCL_DeviceEndpoint_t *endpoint) Registers an application endpoint. |
| void | ZCL_UnregisterEndpoint (ZCL_DeviceEndpoint_t *endpoint) Unregisters an application endpoint. |
| void | ZCL_ResetReq (void)Resets the ZCL component. |
| ZCL_Status_t | ZCL_ReadAttributeValue (Endpoint_t endpointId, ClusterId_t clusterId,
uint8_t clusterSide, ZCL_AttributeId_t attrId, uint8_t *attrType,
uint8_t *attrValue) Finds an attribute in ZCL and returns its value. |
| ZCL_Status_t | ZCL_WriteAttributeValue (Endpoint_t endpointId, ClusterId_t
clusterId, uint8_t clusterSide, ZCL_AttributeId_t attrId, uint8_t
attrType, uint8_t *attrValue) Finds an attribute in ZCL and rewrites its value by the new one. |
| void | ZCL_AttributeReq (ZCL_Request_t *req) Sends a general ZCL command related to attributes to a remote device. |
| void | ZCL_CommandReq(ZCL_Request_t *req) Sends a cluster-specific command. |
| uint16_t | ZCL_GetAttributeLength (uint8_t typeId, const uint8_t *value) This function returns bytes amount of a type by the type's ID. |
| ZCL_Status_t | ZCL_PutNextElement (ZCL_NextElement_t *element) Adds an element to the outgoing command payload. |
| ZCL_Status_t | ZCL_GetNextElement (ZCL_NextElement_t *element) Gets an element from the incoming command's payload. |