1.4.3.29 _LIBQ_ToFloatQ15 Function
Converts a _Q15 value to a float.
Description
float _LIBQ_ToFloatQ15(_Q15 x);Converts a _Q15 fixed point value to a floating point representation. The floating point value is returned by the function.
Preconditions
None.
Parameters
x The _Q15 fixed point value to convert to float
Returns
_LIBQ_ToFloatQ15 returns the floating point (float) value corresponding to the _Q15 input value.
Remarks
The C library functions __floatsisf and __divsf3 are called by this routine and thus must be linked in to the executable image.
Execution Time (cycles): 158 typical (54 to 176)
Program Memory 28 bytes
Example
float f; f = _LIBQ_ToFloatQ15((_Q15)0x4000); _// f now equals 0.5_ f = _LIBQ_ToFloatQ15((_Q15)0x8000); _// f now equals -1.0_ f = _LIBQ_ToFloatQ15((_Q15)0xb7ff); _// f now equals -0.562531_
C
float _LIBQ_ToFloatQ15 (_Q15 x );