1.4.3.30 _LIBQ_ToFloatQ31 Function
Converts a _Q31 value to a float.
Description
float _LIBQ_ToFloatQ31(_Q31 x);Converts a _Q31 fixed point value to a floating point representation. The floating point value is returned by the function.
Preconditions
None.
Parameters
x The _Q31 fixed point value to convert to float
Returns
_LIBQ_ToFloatQ31 returns the floating point (float) value corresponding to the _Q31 input value.
Remarks
The C library functions __floatsisf and __divsf3 are called by this routine and thus must be linked in to the executable image.
Execution Time (cycles): 163 typical (54 to 176)
Program Memory 28 bytes
Example
float f; f = _LIBQ_ToFloatQ31((_Q31)0x00004000); _// f now equals 0.000008_ f = _LIBQ_ToFloatQ31((_Q31)0x80000000); _// f now equals -1.0_ f = _LIBQ_ToFloatQ31((_Q31)0x5851f42d); _// f now equals 0.690001_
C
float _LIBQ_ToFloatQ31 (_Q31 x );