1.4.3.6 _LIBQ_Q16_tan_Q2_29 Function
Calculates the value of tan(x).
Description
_Q16 _LIBQ_Q16_tan_Q2_29 (_Q2_29 x);
Calculates the tan(x), where x is of type _Q2_29 radians and the resulting value is of type _Q16.
Preconditions
None
Parameters
x The _Q2_29 input value from which to calculate tan(x).
Returns
_LIBQ_Q16_tan_Q2_29 returns the _Q16 fixed point result from the calculation tan(x). The resulting value is saturated.
Remarks
The functions _LIBQ_Q31_sin_Q2_29, _LIBQ_Q31_cos_Q2_29, and _LIBQ_Q16Div are called by this routine and thus must be linked into the executable image.
Execution Time (cycles): 703 typical (22 to 796)
Program Memory 88 bytes
Error <= 0.000015259 (accurate to least significant _Q16 bit for the input range -1.568 .. 1.568)
Error rises from 0.0 to 0.065 for the input range (-1.568 .. -1.570765808 and 1.568 .. 1.570765808)
Example
_Q16 resultTan; resultTan = _LIBQ_Q16_tan_Q2_29 ((_Q2_29)0x16720c36); _// _LIBQ_Q16_tan_Q2_29( 0.701421838) =_ _0.844726562 (0x0000d840)_
C
_Q16 _LIBQ_Q16_tan_Q2_29 (_Q2_29 x );