1.4.3.27 _LIBQ_Q5_10_log2_Q16 Function
Calculates the value of log2(x).
Description
_Q5_10 _LIBQ_Q5_10_log2_Q16 (_Q16 x);
Calculates the log2(x), where log2(x) = ln(x) * log2(e). x is of type _Q16 and must be positive. The resulting value is of type _Q5_10.
Preconditions
The input x must be positive.
Parameters
x The input value from which to calculate log2(x).
Returns
_LIBQ_Q5_10_log2_Q16 returns the _Q5_10 fixed point result from the calculation log2(x).
Remarks
Execution Time (cycles): 227 typical (14 to 268)
Program Memory 164 bytes
Error <= 0.0009765625 (accurate to least significant _Q5_10 bit)
Example
_Q5_10 resultLog2; resultLog2 = _LIBQ_Q5_10_log2_Q16 ((_Q16)0x40000000); _// _LIBQ_Q5_10_log2_Q16(16384.000000) =_ _14.000000 (0x3800)_
C
_Q5_10 _LIBQ_Q5_10_log2_Q16 (_Q16 x );