11 Ordering Information
| Ordering Code | Memory Type | Memory Size | Package | Operating Temperature Range |
|---|---|---|---|---|
| SAM9X60D5M(T)-I/4FB(-SLx) | DDR2 SDRAM | 512 Mbits | TFBGA233 | -40°C to +85°C |
| SAM9X60D1G(T)-I/4FB(-SLx) | 1 Gbit | |||
| SAM9X60D6K(T)-I/4GB(-SLx) | SDR SDRAM | 64 Mbits | TFBGA196 |
Note:
- For details on ordering codes, see Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.