4 Configuration Summary

FeatureSAM9X60D5MSAM9X60D1GSAM9X60D6K
PackageTFBGA233, 14x14 mm², 0.80-mm pitch

TFBGA196, 11x11 mm²,

0.65-mm pitch

Embedded SDRAM512-Mbit DDR2 SDRAM1-Gbit DDR2 SDRAM64-Mbit SDR SDRAM
DRAM Data Bus16 bits
CoreARM926EJ @ 600MHz
SRAM0 + SRAM164 Kbytes + 4 Kbytes
L1 Cache (I + D)32 Kbytes + 32 Kbytes
External Bus I/FNAND Flash connected on D16-D23
Camera I/F (ISI)1x 12-bit
EMAC 10/1001x MII / RMII + 1x RMII
USB3x HS Transceivers

2x Host + 1x (H or D)

CAN2x
LCD / GFX2D 24-bit RGB

Up to 1024 x 768 @ 60 fps

SDIO / SD card / e.MMC2x (4-bit / up to 52 MHz)
ADC1x 12-bit ADC
Serial I/F13x FLEXCOM
DDR QSPI1x
Audio Peripherals

SSC / I2S /CLASSD

1 / 1 / 1
SecurityTDES / AES / SHA + Secure Bootloader