8 Memories
The SAM9X60 SiP is available with up to 1 Gbit of DDR2 SDRAM memory, and with up to 64 Mbits of SDR SDRAM memory. For the features of these memories, see DDR2 SDRAM Features and SDR SDRAM Features.
For power consumption, electrical characteristics and timings of these memories, refer to the data sheets referenced below on the manufacturer’s website.
| Memory Type | Density | Manufacturer Packaged PN | Data Sheet Literature Number |
|---|---|---|---|
| DDR2 SDRAM | 512 Mbits | Winbond W9751G6KB25I | W9751G6KB |
| 1 Gbit | Winbond W971GG6SB25I | W971GG6SB | |
| SDR SDRAM | 64 Mbits | Winbond W9864G6KH | W9864G6KH (Speed Grade 5I) |