1 Features

  • CPU
    • ARM926EJ-S Arm Thumb processor running up to 600 MHz
    • 32-Kbyte data cache, 32-Kbyte instruction cache, Memory Management Unit (MMU)
  • Memories
    • One 160-Kbyte internal ROM
      • 64-Kbyte internal ROM embedding a secure bootloader program supporting boot on NAND Flash, SD card, SPI or QSPI Flash. Bootloader features selectable by OTP bits.
      • 96-Kbyte ROM for NAND Flash BCH ECC table
    • DDR2 SDRAM memory up to 1-Gbit or 64-Mbit SDR SDRAM memory, 16-bit data bus
    • One 64-Kbyte internal SRAM (SRAM0), single-cycle access at system speed
    • High Bandwidth Multi-port DDR2/LPDDR Controller (MPDDRC)
    • 8-bit External Bus Interface (EBI) supporting 8-bit NAND Flash connected on D16-D23
    • NAND Flash Controller, with up to 24-bit Programmable Multi-bit Error Correcting Code (PMECC)
    • One 11-Kbyte OTP memory for secure key storage with Emulation mode (OTP bits are emulated by a 4-Kbyte SRAM (SRAM1))
  • System Running up to 200 MHz
    • Power-on Reset cells, Reset Controller, Shutdown Controller, Periodic Interval Timer, Watchdog Timer running on internal low-power 32-kHz RC and Real Time Clock running on external crystal
    • Two internal trimmed RC oscillators: 32 kHz (low-power) and 12 MHz
    • Two selectable crystal oscillators: 32.768 kHz (low-power) and 8 to 50 MHz
    • One PLL for the system and one PLL optimized for USB high-speed operation (480 MHz)
    • One dual-port 16-channel DMA Controller (XDMAC)
    • Advanced Interrupt Controller (AIC) and Debug Unit (DBGU)
    • JTAG port with disable bit in OTP memory
    • Two programmable external clock signals
  • Low Power Modes
    • Backup mode with RTC, eight 32-bit general purpose backup registers, and Shutdown Controller to control the external power supply
    • Clock Generator and Power Management Controller
    • Software-programmable Ultra-Low Power modes: Very Slow Clock Operating Mode (ULP0), and No-Clock Operating Mode (ULP1) with fast wake-up capabilities
    • Software programmable power optimization capabilities
  • Peripherals
    • LCD Controller with overlay, alpha-blending, rotation, scaling and color conversion. Up to 1024 x 768 resolution
    • 2D Graphics Controller supporting Fill BLT, Copy BLT, Transparent BLT, Blend/Alpha BLT, ROP4 BLT (Raster Operations) and Command Ring Buffer
    • ITU-R BT. 601/656, up to 12-bit Image Sensor Interface (ISI)
    • One USB Device High Speed, three USB Host High Speed with dedicated On-Chip Transceivers
    • Two 10/100 Mbps Ethernet Mac Controller
    • Two 4-bit Secure Digital MultiMedia Card Controller (SDMMC)
    • Two CAN Controllers
    • One Quad I/O SPI Controller
    • Two three-channel 32-bit Timer/Counters
    • One high resolution (64-bit) Periodic Interval Timer
    • One Synchronous Serial Controller
    • One Inter-IC Sound (I²S) Multi-Channel Controller (I2SMCC) with TDM support
    • One Audio Class D Controller with Single-Ended (SE) or Bridge Tied Load (BTL) connection to power stage
    • One four-channel 16-bit PWM Controller
    • Thirteen FLEXCOMs (USART, SPI and TWI)
    • One 12-channel 12-bit Analog-to-Digital Converter with 4/5 wires resistive touchscreen support
  • Hardware Cryptography
    • SHA (SHA1, SHA224, SHA256, SHA384, SHA512): compliant with FIPS PUB 180-2
    • AES: 256-, 192-, 128-bit key algorithm, compliant with FIPS PUB 197
    • TDES: two-key or three-key algorithms, compliant with FIPS PUB 46-3
    • True Random Number Generator (TRNG) compliant with NIST Special Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
  • I/O Ports
    • Four 32-bit Parallel Input/Output Controllers
    • Up to 112 programmable I/O Lines multiplexed with up to three peripheral I/Os
    • Input change interrupt capability on each I/O line, optional Schmitt trigger input
    • Individually programmable open-drain, pull-up and pull-down resistor, synchronous output
    • General-purpose analog and digital inputs tolerant to positive and negative current injection
  • Package
    • DDR2 SDRAM variant: 233-ball BGA, 14x14 mm², 0.8 mm pitch, optimized for standard class PCB layout (down to 2 layers)
    • SDR SDRAM variant: 196-ball BGA, 11x11 mm², 0.65 mm pitch, optimized for standard class PCB layout (down to 4 layers)
  • Design for Low Electromagnetic Interference (EMI)
    • Slew rate controlled I/Os
    • DDR/SDR Phy with impedance-calibrated drivers
    • Spread spectrum PLLs
    • Careful BGA power/ground ball assignment to provide optimum decoupling capacitors placement
  • Operating Conditions
    • Ambient temperature range (TA): -40°C to +85°C
    • Junction temperature range (TJ) : -40°C to +125°C