12 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Architecture:SAM9X60= ARM926EJ-S Arm Thumb CPU
Memory Type and Size:D5M= 512-Mbit DDR2 SDRAM
D1G= 1-Gbit DDR2 SDRAM
D6K= 64-Mbit SDR SDRAM
Carrier Type:Blank= Standard packaging (tray)
T= Tape and Reel
Temperature Range: I= -40°C to +85°C (industrial)
Package:4FB= TFBGA233
4GB= TFBGA196
Software License Level:Blank= Standard
SL1= Level 1
SL2= Level 2
SL3= Level 3
Example:
  • SAM9X60D5M-I/4FB-SL3: ARM926EJ-S Arm Thumb CPU, 512-Mbit DDR2 SDRAM, standard packaging, industrial temperature, 233-ball, TFBGA package, software license level 3
Note: The Tape and Reel identifier and the Software License Level identifier only appear in the catalog part number description. These identifiers are used for ordering purposes and are not printed on the device package. Check with your Microchip Sales Office for package availability.