3 SDR SDRAM Features

  • Part Number:
    • 64-Mbit SDR SDRAM device (SAM9X60D6K-I): Winbond W986416KG-5I
  • Power Supply: DDRM_VDD = 3.3V ±0.3V
  • 1,048,576 Words x 4 Banks x 16 Bits Organization
  • Self-Refresh Current: Standard and Low-Power
  • CAS Latency: 2 and 3
  • Burst Length: 1
  • Sequential Burst
  • Byte Data Controlled by LDQM, UDQM
  • Controlled Precharge
  • Burst Read Operation
  • 4K Refresh Cycles/16 ms