6 Chip Identifier
| Chip Name | Memory Type | Memory Size | DBGU_CIDR | DBGU_EXID |
|---|---|---|---|---|
| SAM9X60D5M | DDR2 SDRAM | 512 Mbits |
0x819B35A1 or 0x819B35A2 | 0x00000001 |
| SAM9X60D5M-SL1 | 0x000000C8 | |||
| SAM9X60D5M-SL2 | 0x000000C9 | |||
| SAM9X60D5M-SL3 | 0x000000CA | |||
| SAM9X60D1G | 1 Gbit | 0x00000010 | ||
| SAM9X60D1G-SL1 | 0x000000CC | |||
| SAM9X60D1G-SL2 | 0x000000CD | |||
| SAM9X60D1G-SL3 | 0x000000CE | |||
| SAM9X60D6K | SDR SDRAM | 64 Mbits | 0x00000011 | |
| SAM9X60D6K-SL1 | 0x000000C0 | |||
| SAM9X60D6K-SL2 | 0x000000C1 | |||
| SAM9X60D6K-SL3 | 0x000000C2 |