6.1.2 Configuring SPI
Perform the following steps to configure the SPI module.
- Navigate to MPLAB Harmony &
Application Configuration > Harmony Framework Configuration > Drivers
> SPI.
Figure 6-5. SPI Driver Configuration Details for Dynamic Driver with DMA in Master Mode - Make the SPI driver clock and clock
mode configuration selections.
Figure 6-6. SPI Driver Configuration Details for Dynamic Driver 
- Perform the SPI DMA TX and RX
configuration for MRF24WX.
Figure 6-7. SPI DMA TX and RX Configuration for MRF24WX