3.5 Configuring Wi-Fi
Using the Explorer 16/32 Development Board, the PIC32MX communicates to the ATWINC1500 module via the SPI interface. Therefore, the user needs to configure the Wi-Fi and SPI drivers.
Using the Explorer 16/32 Development Board, the PIC32MX communicates to the ATWINC1500 module via the SPI interface. Therefore, the user needs to configure the Wi-Fi and SPI drivers.