3.9 Using the Atmel JTAGICE3 with Atmel STK600
The Atmel STK600 starter kit can be used to house AVR devices to which the Atmel JTAGICE3 can connect through the JTAG, debugWIRE, PDI, SPI, and aWire interfaces.

When connecting to a JTAG target, simply use the 10-pin 100mil adapter provided to connect to the JTAG connector on the STK600.

When connecting to a PDI, debugWIRE, SPI, or aWire target, simply use the 6-pin 100mil adapter provided to connect to the SPI/PDI header connector.