3.3 Connecting to a PDI Target
The pinout for the 6-pin PDI connector is shown in Figure 4-5.
The adapters provided in the kit (A08-0735-B and A08-0735-C) can be used to connect to this pinout in either 50-mil or 100-mil options.
Be sure to use the correct orientation of the 6-pin header when connecting the Atmel JTAGICE3 to the target application PCB. A 'dot' on the adapter board indicates pin 1.

When connecting to a target that does not have the standard 6-pin header, you can use the 10-pin mini-squid cable between the JTAGICE3 target connector and the target board. Four connections are required, and the table below describes where to connect them.
| JTAGICE3 pin | Target pins | Mini-squid pin | Atmel STK600 PDI pinout |
|---|---|---|---|
| Pin 1 (TCK) | 1 | ||
| Pin 2 (GND) | GND | 2 | 6 |
| Pin 3 (TDO) | PDI_DATA | 3 | 1 |
| Pin 4 (VTG) | VTG | 4 | 2 |
| Pin 5 (TMS) | 5 | ||
| Pin 6 (nSRST) | PDI_CLK | 6 | 5 |
| Pin 7 (Not connected) | 7 | ||
| Pin 8 (nTRST) | 8 | ||
| Pin 9 (TDI) | 9 | ||
| Pin 10 (GND) | 0 |