4.2.5 debugWIRE
The debugWIRE interface was developed by Atmel for use on low pin-count devices. Unlike the JTAG interface, which uses four pins, debugWIRE makes use of just a single pin (RESET) for bi-directional half-duplex asynchronous communication with the debugger tool.
When designing an application PCB, which includes an Atmel AVR with the debugWIRE interface, the pinout shown in the figure below should be used.

When the debugWIRE enable (DWEN) fuse is programmed and lockbits are un-programmed, the debugWIRE system within the target device is activated. The RESET pin is configured as a wire-AND (open-drain) bi-directional I/O pin with pull-up enabled and becomes the communication gateway between the target and the debugger.