4.2.2 aWire
The aWire interface makes use of the RESET wire of the AVR device to allow programming and debugging functions. A special enable sequence is transmitted by the Atmel JTAGICE3, which disables the default RESET functionality of the pin.
When designing an application PCB, which includes an Atmel AVR with the aWire interface, it is recommended to use the pinout as shown in the figure below. The JTAGICE3 ships with both 100-mil and 50-mil adapters supporting this pinout.

The aWire interface can be used as both a programming and debugging interface, all features of the OCD system available through the 10-pin JTAG interface can also be accessed using aWire.