4.6.1 I2C Client Timing

The I2C Client timing diagram for the ATWILC3000-MR110xA module is shown in the following figure.

Figure 4-1. I2C Client Timing Diagram

The following table provides the I2C Client timing parameters for the ATWILC3000-MR110xA module.

Table 4-9. I2C Client Timing Parameters
ParameterSymbolMin.Max.UnitsRemarks
SCL Clock FrequencyfSCL0400kHz—
SCL Low Pulse WidthtWL1.3—µs—
SCL High Pulse WidthtWH0.6——
SCL, SDA Fall TimetHL—300ns—
SCL, SDA Rise TimetLH—300This is dictated by external components
START Setup TimetSUSTA0.6—µs—
START Hold TimetHDSTA0.6——
SDA Setup TimetSUDAT100—ns—
SDA Hold TimetHDDAT0—nsClient and Host Default
40—µsHost Programming Option
STOP Setup TimetSUSTO0.6—µs—
Bus Free Time Between STOP and STARTtBUF1.3——
Glitch Pulse RejecttPR050ns—