4.4.1 Receiver Performance

The receiver performance under nominal conditions are:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temperature = 25 °C
  • Measured after RF matching network
  • WLAN Channel 6 (2437 MHz)
The following table provides the receiver performance characteristics for the ATWILC3000-MR110xA module.
Table 4-4. IEEE 802.11 Receiver Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,412—2,472MHz
Sensitivity

802.11b

1 Mbps DSSS—-95.0—dBm
2 Mbps DSSS—-93.5—
5.5 Mbps DSSS—-90.0—
11 Mbps DSSS—-86.0—
Sensitivity

802.11g

6 Mbps OFDM—-90.0—dBm
9 Mbps OFDM—-88.5—
12 Mbps OFDM—-86.0—
18 Mbps OFDM—-84.5—
24 Mbps OFDM—-82.0—
36 Mbps OFDM—-78.5—
48 Mbps OFDM—-74.5—
54 Mbps OFDM—-73.0—
Sensitivity

802.11n

(BW = 20 MHz, 800 ns GI)

MCS 0—-89.0—dBm
MCS 1—-87.0—
MCS 2—-84.0—
MCS 3—-81.5—
MCS 4—-78.0—
MCS 5—-74.0—
MCS 6—-72.0—
MCS 7—-70.0—
Maximum Receive Signal Level1-11 Mbps DSSS—0—dBm
6-54 Mbps OFDM—0—
MCS 0 – 7 (800ns GI)—0—
Adjacent Channel Rejection1 Mbps DSSS (30 MHz offset)—50—dB
11 Mbps DSSS (25 MHz offset)—43—
6 Mbps OFDM (25 MHz offset)—40—
54 Mbps OFDM (25 MHz offset)—25—
MCS 0 – 20 MHz BW (25 MHz offset)—40—
MCS 7 – 20 MHz BW (25 MHz offset)—20—