17.6.11 Peripheral Write Protection Status C

Name: STATUSC
Offset: 0x3C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SYSCTRLPTCCCLAC 
Access RRRR 
Reset 0000 
Bit 76543210 
 ADC0TCC0TC2TC1TC0SERCOM1SERCOM0EVSYS 
Access RRRRRRRR 
Reset 00000000 

Bit 11 – SYSCTRL SYSCTRL Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 10 – PTC PTC Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 9 – CCL CCL Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 8 – AC AC Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 7 – ADC0 ADC0 Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 6 – TCCn TCC n Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bits 3, 4, 5 – TCn TC n Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bits 1, 2 – SERCOMn SERCOM n Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected

Bit 0 – EVSYS EVSYS Peripheral Write Protection Status

This bit indicates whether the corresponding peripheral is write-protected.

ValueDescription
0Peripheral is not write-protected
1Peripheral is write-protected