17.6.5 AHB Client Bus Interrupt Flag Status and Clear

Name: INTFLAGAHB
Offset: 0x10
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BROMSRAMDMACAPBCAPBAAPBBHSRAMDSUHSRAMCM0PFLASH 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – BROM CLIENT Boot ROM Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 6 – SRAMDMAC CLIENT SRAMDMAC Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 5 – APBC CLIENT APBC Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 4 – APBA CLIENT APBA Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 3 – APBB CLIENT APBB Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 2 – HSRAMDSU CLIENT SRAMDSU Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 1 – HSRAMCM0P CLIENT SRAMCM0P Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 0 – FLASH CLIENT FLASH Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by client n and generates an interrupt request if the Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.