5.5.1.6 Boot External Notification I/O Pin Fuse

The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Name: BOOT_GPIOSEL
Offset: 0x0028
Reset: 0xFFFFFFFF
Property: –

The bit fields in this fuse select the pin and its signal properties for the Boot External Notification signal at start-up.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    SLEWLIMODRAIN POL  
Access R/WR/WR/W 
Reset 111 
Bit 15141312111098 
     GPIOPORTSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
 ENABLE  GPIOPINSEL[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bit 20 – SLEWLIM Slew Rate Control for Boot External Notification Signal

This bit controls whether the slew rate is limited.
ValueNameDescription
0FALSEThe slew rate is not limited (fast rise/fall time operation)
1TRUEThe slew rate is limited

Bit 19 – ODRAIN Open Drain Control for the Boot External Notification Signal

This bit controls whether the fault source is of normal drive type or open-drain drive type. Together with the Pin Output Level for Boot External Notification Signal (POL) bit, the resulting behavior of the pin is as follows:
ODRAIN = 0ODRAIN = 1
POL = 0TristateDrive high
POL = 1Drive lowDrive low
ValueNameDescription
0FALSEThe selected fault source is open drain drive
1TRUEThe selected fault source is normal drive

Bit 17 – POL Select Polarity in Normal Drive Mode for Boot External Notification Signal

This bit selects whether the Boot External Notification signal is active-low or active-high. Refer also to the Open Drain Control for the Boot External Notification Signal (ODRAIN) bit description, because ODRAIN and POL are interdependent properties for the pin.
ValueNameDescription
0FALSEThe selected fault source is active-high
1TRUEThe selected fault source is active-low

Bits 11:8 – GPIOPORTSEL[3:0] GPIO Port Select for Boot External Notification Signal

This bit field selects the I/O pin port used for the Boot External Notification signal.
Note: Select only a port that exists on the device.
ValueNameDescription
0x0PORTAPort A
0x1PORTBPort B
0x2PORTCPort C
0x3PORTDPort D
Other-No Boot External Notification signal used

Bit 7 – ENABLE Enable Boot External Notification Signal

This bit enables the Boot External Notification signal.
ValueNameDescription
0DISABLEThe Boot External Notification signal is disabled
1ENABLEThe Boot External Notification signal is enabled

Bits 4:0 – GPIOPINSEL[4:0] GPIO Pin Select for Boot External Notification Signal

This bit field selects the I/O pin used for the Boot External Notification signal.
Note: Select only a pin that exists on the device.
ValueNameDescription
0x00PIN00Pin 0
0x01PIN01Pin 1
0x02PIN02Pin 2
0x03PIN03Pin 3
0x04PIN04Pin 4
0x05PIN05Pin 5
0x06PIN06Pin 6
0x07PIN07Pin 7
0x08PIN08Pin 8
0x09PIN09Pin 9
0x0APIN10Pin 10
0x0BPIN11Pin 11
0x0CPIN12Pin 12
0x0DPIN13Pin 13
0x0EPIN14Pin 14
0x0FPIN15Pin 15
0x10PIN16Pin 16
0x11PIN17Pin 17
0x12PIN18Pin 18
0x13PIN19Pin 19
0x14PIN20Pin 20
0x15PIN21Pin 21
0x16PIN22Pin 22
0x17PIN23Pin 23
0x18PIN24Pin 24
0x19PIN25Pin 25
0x1APIN26Pin 26
0x1BPIN27Pin 27
0x1CPIN28Pin 28
0x1DPIN29Pin 29
0x1EPIN30Pin 30
0x1FPIN31Pin 31