5.5.1.2 Boot Protection Fuse

Name: BOOTPROT
Offset: 0x0008
Reset: 0xFFFFFFFF
Property: –

The bit group values of this fuse are written to the corresponding bit groups of the NVM Parameters (PARAM) register in the Non-Volatile Memory Controller peripheral (NVMCTRL) at start-up. The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BOOTPROT[2:0] 
Access R/WR/WR/W 
Reset 111 

Bits 2:0 – BOOTPROT[2:0] Boot Protection

This bit field value is loaded into the Boot Loader Size (BOOTPROT) bit field of the NVMCTRL.PARAM register during Reset. Refer to the NVMCTRL - Non-Volatile Memory Controller section for further details.
ValueNameDescription
0x0 SIZE_32768BYTES 32768 bytes are protected
0x1 SIZE_16384BYTES 16384 bytes are protected
0x2 SIZE_8192BYTES 8192 bytes are protected
0x3 SIZE_4096BYTES 4096 bytes are protected
0x4 SIZE_2048BYTES 2048 bytes are protected
0x5 SIZE_1024BYTES 1024 bytes are protected
0x6 SIZE_512BYTES 512 bytes are protected
0x7 SIZE_0BYTES 0 bytes are protected (default)